IESNA:LM-63-2002
[TEST]P955391
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32532
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3563.9 3892.6 4250.1 4629.8 4958.4 5233.8 5442.5 5564.6 5584.6 5524.7
5462.5 5458.1 5495.8 5578 5771.2 6253 7449.9 9246.3 10847.3 12077.5
13023.4 13916.1 14722.1 15479.3 15987.8 15255 12348.4 8637.9 5973.2 4016.9
1694.3 537.4 255.4 111 35.5 0 0
3563.9 3899.2 4276.7 4643.1 4974 5249.3 5471.4 5593.5 5611.3 5558
5489.1 5486.9 5515.8 5600.2 5797.8 6175.3 7205.6 8957.6 10742.9 12017.5
13001.2 13991.6 14748.8 15490.4 16038.9 15565.9 12874.6 9193 6259.7 4165.7
1803.1 584 297.6 131 46.6 0 0
3563.9 3894.8 4261.2 4614.3 4929.6 5191.6 5393.7 5520.2 5533.6 5486.9
5435.9 5427 5458.1 5542.4 5731.2 6084.3 6921.4 8500.2 10276.6 11657.8
12679.2 13754 14773.2 15708 16498.5 16725 14913.1 11604.5 7829.6 5085
2353.8 928.2 521.8 288.7 133.2 44.4 0
3563.9 3868.2 4207.9 4545.4 4829.7 5071.7 5264.9 5364.8 5398.1 5378.1
5340.4 5335.9 5362.6 5402.5 5513.6 5737.8 6119.8 6999.1 8500.2 10223.3
11755.5 13178.8 14631.1 15998.9 17306.8 18328.3 19018.8 19074.3 17879.7 14184.7
7971.7 2853.4 1145.8 612.9 282 64.4 0
3563.9 3823.8 4123.5 4432.2 4700.9 4929.6 5111.7 5233.8 5289.3 5302.6
5300.4 5313.7 5351.5 5387 5458.1 5620.2 5904.4 6333 7134.6 8489.1
10258.8 12148.5 14049.3 16027.8 17659.9 19200.9 20713.1 22402.9 23719.7 22751.5
17999.6 9914.7 3901.5 1745.3 737.2 75.5 0
3563.9 3799.3 4063.6 4330 4574.3 4798.6 4980.6 5122.8 5200.5 5256
5296 5360.4 5458.1 5535.8 5609.1 5724.5 5971 6366.3 6970.2 7709.7
8800 10227.8 11853.2 13598.5 15399.4 17395.6 19625 22243 25849.2 27992
25609.4 19249.8 10469.8 3734.9 928.2 53.3 0
3563.9 3786 4045.8 4314.5 4552.1 4776.4 4969.5 5109.4 5193.8 5247.1
5302.6 5367 5460.3 5542.4 5629 5757.8 5997.7 6386.2 6994.7 7778.5
8824.4 10223.3 11811 13520.8 15357.2 17375.6 19653.9 22409.6 25844.7 27863.2
25260.7 18881.2 10418.7 3810.4 917.1 60 0
3563.9 3741.6 3954.8 4187.9 4412.2 4629.8 4825.2 4989.5 5107.2 5198.3
5293.7 5409.2 5535.8 5642.4 5746.7 5895.5 6135.3 6506.2 7056.8 7807.4
8762.2 9930.2 11331.4 12945.7 14771 16825 19067.7 21490.3 24465.8 26739.6
23630.9 14757.6 6694.9 2278.3 541.8 46.6 0
3563.9 3712.7 3872.6 4056.9 4256.8 4458.8 4658.7 4834.1 4994 5133.9
5280.4 5420.3 5553.5 5671.2 5804.5 5997.7 6275.2 6703.8 7347.7 8227.1
9390.6 10778.5 12388.3 14147 15936.7 17819.7 19753.8 21807.8 23850.7 24539.1
21803.4 14613.3 6286.3 1885.2 759.4 211 0
3563.9 3661.7 3777.1 3910.4 4076.9 4259 4436.6 4620.9 4789.7 4960.7
5133.9 5291.5 5424.8 5566.9 5717.9 5897.7 6177.5 6626.1 7318.9 8329.2
9643.8 11160.4 12783.6 14429 16067.8 17713.2 19407.4 21030.6 21770.1 20360
16032.2 8042.8 2171.7 823.8 448.5 124.3 0
3563.9 3608.4 3666.1 3759.4 3883.7 4019.2 4181.3 4338.9 4509.9 4669.8
4856.3 5036.2 5213.8 5400.3 5593.5 5824.4 6142 6634.9 7376.6 8484.6
9939.1 11664.4 13329.8 14764.3 16005.6 17180.2 18135.1 18361.6 17206.9 14058.2
8771.1 3206.4 644 197.6 68.8 24.4 0
3563.9 3581.7 3606.1 3677.2 3779.3 3892.6 4028 4167.9 4318.9 4481
4654.2 4831.9 5027.3 5227.1 5449.2 5715.6 6064.3 6577.2 7296.7 8282.6
9603.8 11136 12541.6 13416.4 13818.4 13891.6 13594.1 12652.6 10927.2 8378.1
4931.8 1678.7 381.9 108.8 31.1 13.3 0
3563.9 3546.2 3548.4 3586.2 3655 3739.4 3841.5 3950.3 4059.1 4161.3
4274.5 4378.9 4501 4618.7 4747.5 4902.9 5131.6 5491.4 6059.8 6888.1
7951.7 9030.9 9774.8 9879.1 9284 8178.2 6597.2 4632 2640.2 1208
517.4 195.4 73.3 28.9 13.3 2.2 0
3563.9 3484 3437.4 3410.7 3388.5 3348.6 3279.7 3170.9 3026.6 2855.6
2660.2 2453.7 2247.2 2062.9 1920.8 1816.4 1740.9 1712 1860.8 2205
2586.9 2900 2882.2 2376 1665.4 1110.3 768.3 535.1 357.5 222.1
139.9 88.8 44.4 17.8 4.4 0 0
3563.9 3426.3 3319.7 3186.5 2995.5 2757.9 2478.1 2165 1831.9 1505.5
1267.9 1143.6 1116.9 1128 1165.8 1199.1 1225.7 1228 1199.1 1139.1
1072.5 1005.9 934.8 857.1 755 628.4 490.7 353.1 264.2 193.2
124.3 73.3 28.9 11.1 4.4 0 0
3563.9 3375.2 3184.2 2928.9 2578 2193.9 1792 1436.7 1232.4 1163.6
1128 1096.9 1072.5 1048.1 1034.8 1025.9 1014.8 990.4 937.1 859.3
781.6 703.9 628.4 541.8 455.2 379.7 324.2 275.3 217.6 148.8
75.5 37.7 17.8 6.7 0 0 0
3563.9 3324.1 3055.4 2646.9 2193.9 1734.2 1372.3 1234.6 1194.6 1161.3
1128 1094.7 1061.4 1028.1 979.3 923.7 859.3 783.8 701.7 621.7
546.3 479.6 426.3 384.2 344.2 306.4 266.5 211 144.3 97.7
64.4 35.5 15.5 6.7 0 0 0
3563.9 3293 2926.7 2449.2 1911.9 1458.9 1274.6 1236.8 1201.3 1163.6
1132.5 1094.7 1054.8 1005.9 943.7 866 781.6 695 604 515.2
441.9 395.3 361.9 330.9 297.6 264.2 226.5 179.9 142.1 113.2
82.2 53.3 17.8 2.2 0 0 0
3563.9 3248.6 2802.3 2236.1 1680.9 1352.3 1279 1243.5 1208 1170.2
1136.9 1101.4 1059.2 1001.5 923.7 841.6 741.7 641.7 532.9 455.2
404.1 373 348.6 322 293.1 257.6 213.2 175.4 146.6 115.5
84.4 53.3 15.5 0 0 0 0
3563.9 3244.2 2762.3 2153.9 1592.1 1339 1292.3 1254.6 1216.9 1181.3
1145.8 1105.8 1063.6 1001.5 926 826 712.8 599.5 506.3 435.2
390.8 361.9 335.3 306.4 273.1 230.9 184.3 153.2 124.3 95.5
64.4 35.5 8.9 0 0 0 0
3563.9 3244.2 2733.5 2109.5 1554.4 1339 1301.2 1263.5 1221.3 1181.3
1145.8 1108 1065.9 1010.3 939.3 841.6 721.7 601.8 499.6 424.1
379.7 353.1 326.4 295.3 257.6 204.3 157.7 131 106.6 79.9
51.1 20 2.2 0 0 0 0
3563.9 3255.3 2746.8 2116.2 1554.4 1339 1301.2 1263.5 1223.5 1185.8
1148 1110.3 1070.3 1017 945.9 837.1 717.2 592.9 490.7 417.5
377.5 350.8 322 293.1 253.1 191 148.8 124.3 97.7 71.1
44.4 15.5 0 0 0 0 0
